Grove Gear HM224-60-1-1.438-180TC-L9
Part #:HM224-60-1-1.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AE1: | 0.51 |
| BD: | 9 | U: | 0.75 in |
| T: | 1.438 | BF: | 0.53 |
| AJ: | 7.25 | AK: | 8.5 |
| F: | 2.88 | AG: | 6 |
| AD: | 5.18 | AE2: | 0.31 |
| C: | 6.94 in | G: | 1.44 |
| V: | 1.94 in | B: | 6.12 |
| D: | 2.5 | BE1: | 0.5 in |
| L1: | 8.76 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in |
Technical Specifications
| Ratio: | 60:1 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.674 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Assembly: | HM-1 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.438 in | Model Code: | HM224 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2091 |
| Input Style: | Flexible Coupling Input | Bore Code: | 23 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

