How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | AG: | 6 |
| AJ: | 7.25 | AE2: | 0.31 |
| V: | 1.94 in | F: | 2.88 |
| BF: | 0.53 | U: | 0.75 in |
| AE1: | 0.51 | T: | 1.438 |
| D: | 2.5 | G: | 1.44 |
| Center Distance (in): | 2.375 in | C: | 6.94 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AD: | 5.18 | L1: | 8.76 in |
| I: | 3.77 in | BD: | 9 |
| L: | 5.51 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Ratio Range: | 60:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM224 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.674 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Output RPM: | 29.2 | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2091 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Bore Code: | 23 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

