Grove Gear HM224-60-1-1.438-56C-L2
Part #:HM224-60-1-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1.438 |
| B: | 6.12 | AG: | 6 |
| BD: | 5.88 | V: | 1.94 in |
| AJ: | 5.88 | LM: | 7.76 |
| U: | 0.75 in | AE2: | 0.31 |
| AE1: | 0.51 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | L: | 5.51 in |
| C: | 6.94 in | AD: | 5.18 |
| BF: | 0.41 | D: | 2.5 |
| BE: | 0.38 in | G: | 1.44 |
| F: | 2.88 |
Technical Specifications
| Model Code: | HM224 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.674 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 29.2 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2091 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

