How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | C: | 6.94 in |
| L1: | 8.76 in | B: | 6.12 |
| BD: | 9 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | AK: | 8.5 |
| F: | 2.88 | AE2: | 0.31 |
| T: | 1 | I: | 3.77 in |
| D: | 2.5 | AG: | 6 |
| BE1: | 0.5 in | AD: | 5.18 |
| G: | 1.44 | AE1: | 0.51 |
| V: | 1.94 in | U: | 0.75 in |
| AJ: | 7.25 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM224 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Bore Code: | 16 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 0.674 | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.000 in |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

