Grove Gear HM224-60-2-1.000-56C-L4
Part #:HM224-60-2-1.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| G: | 1.44 | BD: | 5.88 |
| AG: | 6 | T: | 1 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| V: | 1.94 in | C: | 6.94 in |
| D: | 2.5 | LM: | 7.76 |
| I: | 3.77 in | AK: | 4.5 |
| B: | 6.12 | BF: | 0.41 |
| AE1: | 0.51 | AD: | 5.18 |
| AE2: | 0.31 | F: | 2.88 |
| U: | 0.75 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Assembly: | HM-2 | Reducer: | Worm - Right Angle |
| Model Code: | HM224 | Thrust Rating - output shaft: | 2091 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Bore Code: | 16 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 0.674 | Output Diameter (in): | 1.000 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

