How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | C: | 6.94 in |
| U: | 0.75 in | B: | 6.12 |
| AJ: | 5.88 | BD: | 5.88 |
| V: | 1.94 in | AE1: | 0.51 |
| Center Distance (in): | 2.375 in | G: | 1.44 |
| AD: | 5.18 | LM: | 7.76 |
| F: | 2.88 | L: | 5.51 in |
| D: | 2.5 | T: | 1.125 |
| I: | 3.77 in | BE: | 0.38 in |
| AE2: | 0.31 | AK: | 4.5 |
| BF: | 0.41 |
Technical Specifications
| Gear Type: | Worm | Thrust Rating - output shaft: | 2091 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.674 | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Output RPM: | 29.2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 18 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.125 in |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Model Code: | HM224 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

