How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | AE2: | 0.31 |
| V: | 1.94 in | I: | 3.77 in |
| AG: | 6 | BD: | 5.88 |
| Center Distance (in): | 2.375 in | AD: | 5.18 |
| AJ: | 5.88 | T: | 1.125 |
| L: | 5.51 in | BF: | 0.41 |
| G: | 1.44 | AK: | 4.5 |
| D: | 2.5 | C: | 6.94 in |
| B: | 6.12 | BE: | 0.38 in |
| F: | 2.88 | U: | 0.75 in |
| AE1: | 0.51 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2091 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Bore Code: | 18 |
| Model Code: | HM224 | Input HP @ 1750 RPM: | 0.674 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio: | 60:1 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Output RPM: | 29.2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

