How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | BD: | 9 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| L: | 5.51 in | BF: | 0.53 |
| AE1: | 0.51 | F: | 2.88 |
| T: | 1.125 | B: | 6.12 |
| V: | 1.94 in | G: | 1.44 |
| C: | 6.94 in | BE1: | 0.5 in |
| AK: | 8.5 | AJ: | 7.25 |
| AG: | 6 | AE2: | 0.31 |
| I: | 3.77 in | AD: | 5.18 |
| L1: | 8.76 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Bore Code: | 18 |
| Ratio Range: | 60:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Model Code: | HM224 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 0.674 | Thrust Rating - output shaft: | 2091 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

