Grove Gear HM224-60-2-1.125-56C-L3
Part #:HM224-60-2-1.125-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | AJ: | 5.88 |
| AE2: | 0.31 | BF: | 0.41 |
| V: | 1.94 in | C: | 6.94 in |
| D: | 2.5 | BE: | 0.38 in |
| AK: | 4.5 | BD: | 5.88 |
| U: | 0.75 in | AD: | 5.18 |
| LM: | 7.76 | Center Distance (in): | 2.375 in |
| AG: | 6 | F: | 2.88 |
| T: | 1.125 | L: | 5.51 in |
| AE1: | 0.51 | I: | 3.77 in |
| B: | 6.12 |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.674 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2091 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Output Shaft Direction: | 2 |
| Model Code: | HM224 | Gear Type: | Worm |
| Assembly: | HM-2 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

