Grove Gear HM224-60-2-1.125-56C-L9
Part #:HM224-60-2-1.125-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 1.94 in |
| AE2: | 0.31 | AD: | 5.18 |
| AE1: | 0.51 | B: | 6.12 |
| L: | 5.51 in | I: | 3.77 in |
| BF: | 0.41 | BE: | 0.38 in |
| LM: | 7.76 | C: | 6.94 in |
| BD: | 5.88 | AJ: | 5.88 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| D: | 2.5 | F: | 2.88 |
| G: | 1.44 | AG: | 6 |
| T: | 1.125 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.674 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 29.2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.125 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 60:1 |
| Thrust Rating - output shaft: | 2091 | Service Factor: | 1 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Bore Code: | 18 |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Model Code: | HM224 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

