How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | AJ: | 5.88 |
| AD: | 5.18 | C: | 6.94 in |
| AG: | 6 | AE2: | 0.31 |
| AK: | 4.5 | BF: | 0.41 |
| L: | 5.51 in | U: | 0.75 in |
| LM: | 7.76 | BD: | 5.88 |
| AE1: | 0.51 | T: | 1.188 |
| V: | 1.94 in | G: | 1.44 |
| I: | 3.77 in | D: | 2.5 |
| F: | 2.88 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Assembly: | HM-2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 29.2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | HM224 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2091 | Input HP @ 1750 RPM: | 0.674 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

