How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE1: | 0.51 |
| V: | 1.94 in | L: | 5.51 in |
| BE: | 0.38 in | LM: | 7.76 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| U: | 0.75 in | AJ: | 5.88 |
| BD: | 5.88 | C: | 6.94 in |
| D: | 2.5 | AE2: | 0.31 |
| G: | 1.44 | AG: | 6 |
| AK: | 4.5 | F: | 2.88 |
| AD: | 5.18 | B: | 6.12 |
| T: | 1.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.250 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Model Code: | HM224 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Assembly: | HM-2 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Thrust Rating - output shaft: | 2091 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.674 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

