How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| B: | 6.12 | AE2: | 0.31 |
| BD: | 5.88 | G: | 1.44 |
| U: | 0.75 in | I: | 3.77 in |
| LM: | 7.76 | D: | 2.5 |
| F: | 2.88 | AG: | 6 |
| AK: | 4.5 | AD: | 5.18 |
| V: | 1.94 in | L: | 5.51 in |
| BF: | 0.41 | AE1: | 0.51 |
| C: | 6.94 in | T: | 1.25 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Bore Code: | 20 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 0.674 | Center Distance (in): | 2.375 |
| Assembly: | HM-2 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2091 |
| No. of Gear Reductions: | Single | Model Code: | HM224 |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

