How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | B: | 6.12 |
| G: | 1.44 | L: | 5.51 in |
| T: | 1.25 | AJ: | 7.25 |
| BF: | 0.53 | C: | 6.94 in |
| BD: | 9 | AE2: | 0.31 |
| L1: | 8.76 in | AE1: | 0.51 |
| U: | 0.75 in | D: | 2.5 |
| AK: | 8.5 | BE1: | 0.5 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| AD: | 5.18 | F: | 2.88 |
| AG: | 6 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 0.674 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 180TC | Output RPM: | 29.2 |
| Center Distance (in): | 2.375 | Ratio Range: | 60:1 |
| Model Code: | HM224 | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.250 in |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

