How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| T: | 1.25 | BF: | 0.53 |
| L: | 5.51 in | I: | 3.77 in |
| G: | 1.44 | V: | 1.94 in |
| BE1: | 0.5 in | AE2: | 0.31 |
| C: | 6.94 in | AJ: | 7.25 |
| B: | 6.12 | D: | 2.5 |
| F: | 2.88 | AE1: | 0.51 |
| AD: | 5.18 | BD: | 9 |
| AG: | 6 | L1: | 8.76 in |
| U: | 0.75 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.674 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.250 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Assembly: | HM-2 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Ratio Range: | 60:1 |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Output RPM: | 29.2 | Output Key: | 1/4 X 3.00 |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2091 | Input Style: | Flexible Coupling Input |
| Model Code: | HM224 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

