Grove Gear HM224-60-2-1.250-56C-L2
Part #:HM224-60-2-1.250-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | AJ: | 5.88 |
| AE1: | 0.51 | B: | 6.12 |
| T: | 1.25 | BE: | 0.38 in |
| F: | 2.88 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AE2: | 0.31 |
| BF: | 0.41 | AK: | 4.5 |
| D: | 2.5 | L: | 5.51 in |
| I: | 3.77 in | LM: | 7.76 |
| AD: | 5.18 | C: | 6.94 in |
| G: | 1.44 | U: | 0.75 in |
| BD: | 5.88 |
Technical Specifications
| Assembly: | HM-2 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2091 | Output Diameter (in): | 1.250 in |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.674 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Output RPM: | 29.2 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Gear Type: | Worm | Bore Code: | 20 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 60:1 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Model Code: | HM224 | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

