Grove Gear HM224-60-2-1.250-56C-L9
Part #:HM224-60-2-1.250-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | AK: | 4.5 |
| AE1: | 0.51 | AJ: | 5.88 |
| I: | 3.77 in | G: | 1.44 |
| D: | 2.5 | BE: | 0.38 in |
| BF: | 0.41 | T: | 1.25 |
| AG: | 6 | C: | 6.94 in |
| U: | 0.75 in | B: | 6.12 |
| AE2: | 0.31 | V: | 1.94 in |
| AD: | 5.18 | BD: | 5.88 |
| LM: | 7.76 | L: | 5.51 in |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.250 in |
| Bore Code: | 20 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 0.674 | Assembly: | HM-2 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Model Code: | HM224 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

