Grove Gear HM224-60-2-1.438-140TC
Part #:HM224-60-2-1.438-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | C: | 6.94 in |
| BF: | 0.41 | T: | 1.438 |
| I: | 3.77 in | D: | 2.5 |
| V: | 1.94 in | BD: | 5.88 |
| L: | 5.51 in | AK: | 4.5 |
| AG: | 6 | AE1: | 0.51 |
| U: | 0.75 in | AJ: | 5.88 |
| LM: | 7.76 | AD: | 5.18 |
| G: | 1.44 | F: | 2.88 |
| AE2: | 0.31 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Model Code: | HM224 | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.375 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2091 |
| Input HP @ 1750 RPM: | 0.674 | Bore Code: | 23 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

