Grove Gear HM224-60-2-1.438-140TC-L2
Part #:HM224-60-2-1.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | U: | 0.75 in |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | F: | 2.88 |
| AJ: | 5.88 | I: | 3.77 in |
| C: | 6.94 in | V: | 1.94 in |
| AG: | 6 | BD: | 5.88 |
| AE1: | 0.51 | BE: | 0.38 in |
| D: | 2.5 | LM: | 7.76 |
| AE2: | 0.31 | T: | 1.438 |
| B: | 6.12 | AD: | 5.18 |
| L: | 5.51 in |
Technical Specifications
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Model Code: | HM224 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.674 |
| Gear Type: | Worm | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 60:1 | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

