Grove Gear HM224-60-2-1.438-140TC-L4
Part #:HM224-60-2-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | BD: | 5.88 |
| AE1: | 0.51 | U: | 0.75 in |
| AJ: | 5.88 | BF: | 0.41 |
| G: | 1.44 | B: | 6.12 |
| AG: | 6 | AD: | 5.18 |
| Center Distance (in): | 2.375 in | AE2: | 0.31 |
| LM: | 7.76 | AK: | 4.5 |
| F: | 2.88 | T: | 1.438 |
| D: | 2.5 | C: | 6.94 in |
| BE: | 0.38 in | I: | 3.77 in |
| V: | 1.94 in |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Model Code: | HM224 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.674 |
| Output Diameter (in): | 1.438 in | Output RPM: | 29.2 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Bore Code: | 23 | Input Diameter (in): | 0.75 in |
| Output Key: | 3/8 X 3.00 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

