How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | BE1: | 0.5 in |
| AJ: | 7.25 | B: | 6.12 |
| BF: | 0.53 | F: | 2.88 |
| D: | 2.5 | Center Distance (in): | 2.375 in |
| C: | 6.94 in | AE1: | 0.51 |
| AD: | 5.18 | AE2: | 0.31 |
| AK: | 8.5 | G: | 1.44 |
| BD: | 9 | L1: | 8.76 in |
| T: | 1.438 | I: | 3.77 in |
| L: | 5.51 in | U: | 0.75 in |
| V: | 1.94 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Model Code: | HM224 |
| Gear Type: | Worm | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.375 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio Range: | 60:1 |
| Thrust Rating - output shaft: | 2091 | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.674 | Input Diameter (in): | 0.75 in |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

