How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE1: | 0.51 |
| I: | 3.77 in | L: | 5.51 in |
| L1: | 8.76 in | Center Distance (in): | 2.375 in |
| F: | 2.88 | AJ: | 7.25 |
| B: | 6.12 | V: | 1.94 in |
| AD: | 5.18 | AK: | 8.5 |
| BD: | 9 | T: | 1.438 |
| U: | 0.75 in | G: | 1.44 |
| BF: | 0.53 | C: | 6.94 in |
| AE2: | 0.31 | AG: | 6 |
| D: | 2.5 |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Model Code: | HM224 |
| Thrust Rating - output shaft: | 2091 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.674 | Ratio: | 60:1 |
| Output Key: | 3/8 X 3.00 | Assembly: | HM-2 |
| Bore Code: | 23 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

