How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 2.5 |
| F: | 2.88 | AK: | 8.5 |
| AE1: | 0.51 | AJ: | 7.25 |
| AD: | 5.18 | AG: | 6 |
| G: | 1.44 | AE2: | 0.31 |
| U: | 0.75 in | C: | 6.94 in |
| L: | 5.51 in | I: | 3.77 in |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| BE1: | 0.5 in | BF: | 0.53 |
| B: | 6.12 | V: | 1.94 in |
| T: | 1.438 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 60:1 |
| Output Diameter (in): | 1.438 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.674 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2091 |
| Assembly: | HM-2 | Model Code: | HM224 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

