Grove Gear HM224-60-2-1.438-56C-L3
Part #:HM224-60-2-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | U: | 0.75 in |
| BD: | 5.88 | T: | 1.438 |
| F: | 2.88 | V: | 1.94 in |
| AD: | 5.18 | G: | 1.44 |
| L: | 5.51 in | BF: | 0.41 |
| AE2: | 0.31 | AE1: | 0.51 |
| C: | 6.94 in | LM: | 7.76 |
| I: | 3.77 in | D: | 2.5 |
| AJ: | 5.88 | B: | 6.12 |
| AK: | 4.5 | AG: | 6 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Bore Code: | 23 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Output RPM: | 29.2 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 56C |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.674 | Model Code: | HM224 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

