How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | U: | 0.75 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | B: | 6.12 |
| BF: | 0.41 | L: | 5.51 in |
| AG: | 6 | T: | 1 |
| LM: | 7.76 | AJ: | 5.88 |
| G: | 1.44 | AD: | 5.18 |
| AK: | 4.5 | V: | 1.94 in |
| F: | 2.88 | C: | 6.94 in |
| AE1: | 0.51 | AE2: | 0.31 |
| D: | 2.5 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.000 in |
| Output RPM: | 233.3 | Bore Code: | 16 |
| Thrust Rating - output shaft: | 1659 | Output Shaft Assembly Code: | 1 |
| Model Code: | HM224 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.466 |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 863 in/lbs |

