How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | C: | 6.94 in |
| AE2: | 0.31 | AK: | 4.5 |
| I: | 3.77 in | BF: | 0.41 |
| G: | 1.44 | V: | 1.94 in |
| U: | 0.75 in | D: | 2.5 |
| L: | 5.51 in | F: | 2.88 |
| T: | 1 | BE: | 0.38 in |
| AD: | 5.18 | BD: | 5.88 |
| AG: | 6 | AE1: | 0.51 |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| LM: | 7.76 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.466 | Input Diameter (in): | 0.75 in |
| Thrust Rating - output shaft: | 1659 | Model Code: | HM224 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Ratio Range: | 7.5:1 |
| Output RPM: | 233.3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.000 in | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

