How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | BF: | 0.53 |
| AE1: | 0.51 | L1: | 8.76 in |
| BE1: | 0.5 in | U: | 0.75 in |
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| BD: | 9 | B: | 6.12 |
| AG: | 6 | I: | 3.77 in |
| AE2: | 0.31 | L: | 5.51 in |
| T: | 1 | V: | 1.94 in |
| G: | 1.44 | F: | 2.88 |
| C: | 6.94 in | AJ: | 7.25 |
| D: | 2.5 |
Technical Specifications
| Output RPM: | 233.3 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1659 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.000 in |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 3.466 | Ratio Range: | 7.5:1 |
| Model Code: | HM224 | Bore Code: | 16 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 863 in/lbs |

