Grove Gear HM224-7.5-1-1.000-56C-L2
Part #:HM224-7.5-1-1.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | BD: | 5.88 |
| D: | 2.5 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | BF: | 0.41 |
| C: | 6.94 in | AD: | 5.18 |
| AE1: | 0.51 | AE2: | 0.31 |
| L: | 5.51 in | U: | 0.75 in |
| T: | 1 | LM: | 7.76 |
| B: | 6.12 | G: | 1.44 |
| AJ: | 5.88 | I: | 3.77 in |
| BE: | 0.38 in | V: | 1.94 in |
| AG: | 6 |
Technical Specifications
| Bore Code: | 16 | Input HP @ 1750 RPM: | 3.466 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Model Code: | HM224 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 233.3 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1659 | Output Diameter (in): | 1.000 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 863 in/lbs |

