Grove Gear HM224-7.5-1-1.000-56C-L9
Part #:HM224-7.5-1-1.000-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | C: | 6.94 in |
| BD: | 5.88 | BF: | 0.41 |
| AE1: | 0.51 | B: | 6.12 |
| AE2: | 0.31 | AK: | 4.5 |
| LM: | 7.76 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | U: | 0.75 in |
| V: | 1.94 in | AD: | 5.18 |
| G: | 1.44 | AG: | 6 |
| L: | 5.51 in | I: | 3.77 in |
| AJ: | 5.88 | T: | 1 |
| D: | 2.5 |
Technical Specifications
| Ratio: | 7.5:1 | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 1659 | Model Code: | HM224 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 3.466 |
| Output Shaft Direction: | 1 | Bore Code: | 16 |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.000 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Center Distance (in): | 2.375 |
| Output RPM: | 233.3 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 863 in/lbs |

