Grove Gear HM224-7.5-1-1.125-180TC-L4
Part #:HM224-7.5-1-1.125-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AK: | 8.5 |
| AG: | 6 | U: | 0.75 in |
| I: | 3.77 in | G: | 1.44 |
| D: | 2.5 | BE1: | 0.5 in |
| C: | 6.94 in | BF: | 0.53 |
| AD: | 5.18 | Center Distance (in): | 2.375 in |
| T: | 1.125 | AE2: | 0.31 |
| F: | 2.88 | BD: | 9 |
| B: | 6.12 | AJ: | 7.25 |
| L1: | 8.76 in | L: | 5.51 in |
| AE1: | 0.51 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Ratio Range: | 7.5:1 | Assembly: | HM-1 |
| Model Code: | HM224 | Output RPM: | 233.3 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Gear Type: | Worm |
| Bore Code: | 18 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Output Key: | 1/4 X 2.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.466 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1659 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

