How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | F: | 2.88 |
| T: | 1.125 | AD: | 5.18 |
| BD: | 9 | AG: | 6 |
| U: | 0.75 in | C: | 6.94 in |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| B: | 6.12 | L: | 5.51 in |
| BE1: | 0.5 in | I: | 3.77 in |
| D: | 2.5 | AE2: | 0.31 |
| L1: | 8.76 in | BF: | 0.53 |
| AJ: | 7.25 | V: | 1.94 in |
| G: | 1.44 |
Technical Specifications
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.466 | Ratio: | 7.5:1 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1659 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Bore Code: | 18 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Output RPM: | 233.3 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM224 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

