How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | U: | 0.75 in |
| AJ: | 5.88 | L: | 5.51 in |
| B: | 6.12 | AE1: | 0.51 |
| LM: | 7.76 | BE: | 0.38 in |
| C: | 6.94 in | V: | 1.94 in |
| F: | 2.88 | T: | 1.125 |
| Center Distance (in): | 2.375 in | G: | 1.44 |
| AG: | 6 | I: | 3.77 in |
| AE2: | 0.31 | BF: | 0.41 |
| D: | 2.5 | AK: | 4.5 |
| BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.466 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Model Code: | HM224 |
| Thrust Rating - output shaft: | 1659 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Bore Code: | 18 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Output Shaft Direction: | 1 | Output RPM: | 233.3 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 7.5:1 | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

