How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BF: | 0.41 |
| U: | 0.75 in | D: | 2.5 |
| AE1: | 0.51 | L: | 5.51 in |
| BE: | 0.38 in | LM: | 7.76 |
| AK: | 4.5 | B: | 6.12 |
| C: | 6.94 in | BD: | 5.88 |
| Center Distance (in): | 2.375 in | T: | 1.188 |
| I: | 3.77 in | AG: | 6 |
| F: | 2.88 | G: | 1.44 |
| AD: | 5.18 | AE2: | 0.31 |
| AJ: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Center Distance (in): | 2.375 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 1659 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Model Code: | HM224 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 233.3 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 3.466 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 863 in/lbs |

