How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | U: | 0.75 in |
| AJ: | 5.88 | BD: | 5.88 |
| I: | 3.77 in | LM: | 7.76 |
| G: | 1.44 | AK: | 4.5 |
| C: | 6.94 in | Center Distance (in): | 2.375 in |
| BF: | 0.41 | L: | 5.51 in |
| T: | 1.188 | AE1: | 0.51 |
| D: | 2.5 | AD: | 5.18 |
| BE: | 0.38 in | B: | 6.12 |
| F: | 2.88 | AE2: | 0.31 |
| AG: | 6 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Output RPM: | 233.3 | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 3.466 |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 1659 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 140TC |
| Ratio: | 7.5:1 | Model Code: | HM224 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

