How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | B: | 6.12 |
| AJ: | 7.25 | I: | 3.77 in |
| F: | 2.88 | C: | 6.94 in |
| D: | 2.5 | U: | 0.75 in |
| BD: | 9 | AD: | 5.18 |
| AE2: | 0.31 | BE1: | 0.5 in |
| L: | 5.51 in | AK: | 8.5 |
| G: | 1.44 | BF: | 0.53 |
| AE1: | 0.51 | AG: | 6 |
| L1: | 8.76 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Thrust Rating - output shaft: | 1659 |
| Input HP @ 1750 RPM: | 3.466 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Model Code: | HM224 |
| Ratio Range: | 7.5:1 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Bore Code: | 19 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Assembly: | HM-1 | Ratio: | 7.5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 233.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 863 in/lbs |

