How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | AE2: | 0.31 |
| G: | 1.44 | U: | 0.75 in |
| I: | 3.77 in | L: | 5.51 in |
| V: | 1.94 in | T: | 1.188 |
| AK: | 8.5 | AE1: | 0.51 |
| B: | 6.12 | BD: | 9 |
| D: | 2.5 | BE1: | 0.5 in |
| AJ: | 7.25 | L1: | 8.76 in |
| BF: | 0.53 | AD: | 5.18 |
| Center Distance (in): | 2.375 in | F: | 2.88 |
| AG: | 6 |
Technical Specifications
| Assembly: | HM-1 | Bore Code: | 19 |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Thrust Rating - output shaft: | 1659 |
| Product Type: | Right Angle | Output RPM: | 233.3 |
| Input HP @ 1750 RPM: | 3.466 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.375 |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM224 |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 180TC |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

