How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | U: | 0.75 in |
| V: | 1.94 in | AD: | 5.18 |
| L: | 5.51 in | F: | 2.88 |
| BE1: | 0.5 in | D: | 2.5 |
| AG: | 6 | I: | 3.77 in |
| AE2: | 0.31 | T: | 1.188 |
| Center Distance (in): | 2.375 in | B: | 6.12 |
| C: | 6.94 in | AK: | 8.5 |
| AJ: | 7.25 | BF: | 0.53 |
| BD: | 9 | AE1: | 0.51 |
| L1: | 8.76 in |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 1659 |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 3.466 |
| Motor Frame Size: | 210TC | Model Code: | HM224 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 19 |
| Output RPM: | 233.3 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Ratio: | 7.5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 863 in/lbs |

