How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | I: | 3.77 in |
| C: | 6.94 in | AK: | 4.5 |
| G: | 1.44 | F: | 2.88 |
| V: | 1.94 in | T: | 1.25 |
| AE1: | 0.51 | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| AD: | 5.18 | L: | 5.51 in |
| AE2: | 0.31 | AG: | 6 |
| AJ: | 5.88 | BD: | 5.88 |
| BF: | 0.41 | B: | 6.12 |
| D: | 2.5 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Model Code: | HM224 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Bore Code: | 20 | Assembly: | HM-1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Output Key: | 1/4 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1659 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.466 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.250 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output RPM: | 233.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 863 in/lbs |

