How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| AG: | 6 | U: | 0.75 in |
| T: | 1.25 | L1: | 8.76 in |
| BF: | 0.53 | AE2: | 0.31 |
| B: | 6.12 | AJ: | 7.25 |
| V: | 1.94 in | AD: | 5.18 |
| BD: | 9 | L: | 5.51 in |
| AE1: | 0.51 | D: | 2.5 |
| F: | 2.88 | G: | 1.44 |
| Center Distance (in): | 2.375 in | C: | 6.94 in |
| I: | 3.77 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 3.00 |
| Output RPM: | 233.3 | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1659 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.466 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Model Code: | HM224 |
| Bore Code: | 20 | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

