How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | F: | 2.88 |
| B: | 6.12 | U: | 0.75 in |
| BE: | 0.38 in | C: | 6.94 in |
| T: | 1.25 | Center Distance (in): | 2.375 in |
| AE1: | 0.51 | L: | 5.51 in |
| AE2: | 0.31 | AK: | 4.5 |
| AG: | 6 | I: | 3.77 in |
| LM: | 7.76 | AJ: | 5.88 |
| D: | 2.5 | G: | 1.44 |
| AD: | 5.18 | BD: | 5.88 |
| BF: | 0.41 |
Technical Specifications
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 3.466 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Assembly: | HM-1 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Output RPM: | 233.3 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1659 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Bore Code: | 20 | Model Code: | HM224 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.250 in |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

