How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| F: | 2.88 | AJ: | 5.88 |
| AE1: | 0.51 | T: | 1.25 |
| D: | 2.5 | C: | 6.94 in |
| AE2: | 0.31 | AK: | 4.5 |
| BF: | 0.41 | U: | 0.75 in |
| B: | 6.12 | G: | 1.44 |
| LM: | 7.76 | BE: | 0.38 in |
| BD: | 5.88 | I: | 3.77 in |
| V: | 1.94 in | AD: | 5.18 |
| AG: | 6 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1659 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Input Style: | Flexible Coupling Input |
| Bore Code: | 20 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Output RPM: | 233.3 | Input HP @ 1750 RPM: | 3.466 |
| Motor Frame Size: | 56C | Model Code: | HM224 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.250 in |
| Assembly: | HM-1 | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 863 in/lbs |

