Grove Gear HM224-7.5-1-1.438-140TC-L2
Part #:HM224-7.5-1-1.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | BD: | 5.88 |
| LM: | 7.76 | C: | 6.94 in |
| AE2: | 0.31 | I: | 3.77 in |
| AJ: | 5.88 | AD: | 5.18 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| AG: | 6 | G: | 1.44 |
| L: | 5.51 in | BF: | 0.41 |
| T: | 1.438 | F: | 2.88 |
| D: | 2.5 | AK: | 4.5 |
| V: | 1.94 in | BE: | 0.38 in |
| AE1: | 0.51 |
Technical Specifications
| Ratio: | 7.5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.438 in | Model Code: | HM224 |
| Input HP @ 1750 RPM: | 3.466 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 1659 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 233.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 863 in/lbs |

