Grove Gear HM224-7.5-1-1.438-180TC
Part #:HM224-7.5-1-1.438-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | T: | 1.438 |
| AD: | 5.18 | BE1: | 0.5 in |
| U: | 0.75 in | C: | 6.94 in |
| BF: | 0.53 | BD: | 9 |
| F: | 2.88 | G: | 1.44 |
| AE1: | 0.51 | V: | 1.94 in |
| AJ: | 7.25 | L1: | 8.76 in |
| Center Distance (in): | 2.375 in | B: | 6.12 |
| I: | 3.77 in | AK: | 8.5 |
| D: | 2.5 | AG: | 6 |
| L: | 5.51 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Model Code: | HM224 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Output RPM: | 233.3 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Ratio: | 7.5:1 |
| Thrust Rating - output shaft: | 1659 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.466 | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Input Diameter (in): | 0.75 in |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 863 in/lbs |

