Grove Gear HM224-7.5-1-1.438-180TC-L2
Part #:HM224-7.5-1-1.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AJ: | 7.25 |
| D: | 2.5 | Center Distance (in): | 2.375 in |
| AE2: | 0.31 | AD: | 5.18 |
| V: | 1.94 in | F: | 2.88 |
| BD: | 9 | G: | 1.44 |
| AE1: | 0.51 | BE1: | 0.5 in |
| C: | 6.94 in | U: | 0.75 in |
| BF: | 0.53 | B: | 6.12 |
| L1: | 8.76 in | T: | 1.438 |
| AK: | 8.5 | AG: | 6 |
| I: | 3.77 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1659 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3.466 |
| Model Code: | HM224 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Bore Code: | 23 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Assembly: | HM-1 |
| Input Diameter (in): | 0.75 in | Output RPM: | 233.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 863 in/lbs |

