Grove Gear HM224-7.5-1-1.438-180TC-L4
Part #:HM224-7.5-1-1.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | F: | 2.88 |
| AK: | 8.5 | U: | 0.75 in |
| C: | 6.94 in | D: | 2.5 |
| AG: | 6 | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | V: | 1.94 in |
| L: | 5.51 in | AE1: | 0.51 |
| L1: | 8.76 in | BF: | 0.53 |
| G: | 1.44 | BE1: | 0.5 in |
| I: | 3.77 in | T: | 1.438 |
| AD: | 5.18 | AE2: | 0.31 |
| BD: | 9 |
Technical Specifications
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Model Code: | HM224 |
| Reducer: | Worm - Right Angle | Output RPM: | 233.3 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 3.466 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Thrust Rating - output shaft: | 1659 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 7.5:1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

