How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | I: | 3.77 in |
| V: | 1.94 in | AE2: | 0.31 |
| L1: | 8.76 in | D: | 2.5 |
| B: | 6.12 | T: | 1.438 |
| BD: | 9 | AJ: | 7.25 |
| C: | 6.94 in | AG: | 6 |
| AD: | 5.18 | BF: | 0.53 |
| U: | 0.75 in | BE1: | 0.5 in |
| AK: | 8.5 | AE1: | 0.51 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| F: | 2.88 |
Technical Specifications
| Bore Code: | 23 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Motor Frame Size: | 210TC |
| Output RPM: | 233.3 | Ratio: | 7.5:1 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM224 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.466 |
| Ratio Range: | 7.5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1659 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

