How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AG: | 6 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| D: | 2.5 | L1: | 8.76 in |
| C: | 6.94 in | U: | 0.75 in |
| AE1: | 0.51 | B: | 6.12 |
| BD: | 9 | G: | 1.44 |
| T: | 1.438 | BE1: | 0.5 in |
| AK: | 8.5 | BF: | 0.53 |
| F: | 2.88 | V: | 1.94 in |
| AD: | 5.18 | AJ: | 7.25 |
| AE2: | 0.31 |
Technical Specifications
| Center Distance (in): | 2.375 | Bore Code: | 23 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Output Diameter (in): | 1.438 in | Model Code: | HM224 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 1659 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.466 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output RPM: | 233.3 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

