How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AD: | 5.18 |
| AJ: | 7.25 | AE2: | 0.31 |
| BE1: | 0.5 in | U: | 0.75 in |
| BD: | 9 | G: | 1.44 |
| L1: | 8.76 in | AG: | 6 |
| I: | 3.77 in | AK: | 8.5 |
| Center Distance (in): | 2.375 in | B: | 6.12 |
| BF: | 0.53 | L: | 5.51 in |
| C: | 6.94 in | AE1: | 0.51 |
| F: | 2.88 | T: | 1 |
| D: | 2.5 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.000 in |
| Assembly: | HM-2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Output RPM: | 233.3 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Ratio: | 7.5:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 1659 | Product Type: | Right Angle |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.466 | Reducer: | Worm - Right Angle |
| Model Code: | HM224 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

