How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | L: | 5.51 in |
| D: | 2.5 | BE1: | 0.5 in |
| BD: | 9 | F: | 2.88 |
| L1: | 8.76 in | T: | 1 |
| B: | 6.12 | AJ: | 7.25 |
| BF: | 0.53 | V: | 1.94 in |
| AG: | 6 | U: | 0.75 in |
| C: | 6.94 in | AK: | 8.5 |
| AE2: | 0.31 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | AE1: | 0.51 |
| AD: | 5.18 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 16 |
| Shaft Seal Material: | Viton | Output RPM: | 233.3 |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 3.466 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 7.5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1659 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.000 in |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Model Code: | HM224 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

