Grove Gear HM224-7.5-2-1.000-56C-L2
Part #:HM224-7.5-2-1.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | L: | 5.51 in |
| I: | 3.77 in | BE: | 0.38 in |
| B: | 6.12 | BD: | 5.88 |
| AD: | 5.18 | LM: | 7.76 |
| AE2: | 0.31 | AK: | 4.5 |
| T: | 1 | F: | 2.88 |
| D: | 2.5 | V: | 1.94 in |
| C: | 6.94 in | G: | 1.44 |
| AJ: | 5.88 | AE1: | 0.51 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| BF: | 0.41 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.466 |
| Center Distance (in): | 2.375 | Ratio: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1659 |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Model Code: | HM224 | Service Factor: | 1 |
| Output Diameter (in): | 1.000 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.75 in | Output RPM: | 233.3 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

